IESNA:LM-63-2002
[TEST]P821494
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-735-12VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3145
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
85.4 90.1 94.8 101.1 107.4 115.2 123 132.4 142.6 153.6
166.9 181.8 202.2 224.9 252.3 286.8 327.6 377.7 438.9 512.5
594.8 679.4 764.1 848.7 936.5 1026.6 1116 1191.2 1255.4 1276.6
1242.9 1121.4 931 688.1 425.5 169.3 41.5 36.8 29.8 22.7
16.5 11.8 7.8 4.7 2.4 1.6 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 90.1 94.8 100.3 107.4 115.2 123 131.7 141.8 152.8
166.1 181.8 202.2 224.1 251.6 285.3 326.8 379.3 442 514.1
592.5 672.4 755.5 844.8 939.6 1034.5 1121.4 1196.7 1245.3 1263.3
1220.2 1098.7 910.6 674 418.5 166.9 40.8 36.8 29.8 21.9
16.5 11 7.1 4.7 2.4 1.6 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 90.1 94.8 101.1 107.4 115.2 123 132.4 142.6 154.4
166.9 182.6 203.8 226.5 253.9 285.3 328.4 376.9 438.9 510.2
589.3 673.2 754.7 843.2 934.1 1029 1112.8 1166.9 1196.7 1181
1107.3 976.5 803.3 597.9 376.2 154.4 40 36 29 21.9
15.7 11 7.1 4.7 2.4 1.6 0.8 0.8 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 89.3 94.8 100.3 107.4 114.4 123 132.4 142.6 154.4
167.7 183.4 204.5 227.3 253.9 287.6 327.6 376.9 438.1 508.6
587 672.4 762.5 850.3 947.5 1030.5 1088.5 1128.5 1130.8 1079.1
979.6 840.1 676.3 495.3 309.6 124.6 37.6 33.7 27.4 20.4
14.9 11 7.1 4.7 3.1 1.6 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0.8 0
85.4 89.3 94 100.3 107.4 115.2 123.8 133.2 144.2 156.7
170.8 186.5 208.5 231.2 258.6 293.1 334.6 385.6 445.9 517.2
603.4 695.1 794.6 897.3 996.1 1061.9 1105.8 1130.8 1103.4 1025
909.8 771.9 614.4 445.1 274.3 108.9 33.7 30.6 24.3 18.8
13.3 9.4 6.3 3.9 2.4 1.6 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
0.8 0 0 0.8 0.8 0 0 0 0 0
0 0 0
85.4 89.3 93.3 99.5 106.6 114.4 123.8 134 145.8 159.1
174.8 192.8 215.5 240.6 271.9 310.3 355.8 409.9 474.1 553.3
648.1 743.7 864.4 980.4 1079.1 1123 1163 1172.4 1123 1032.1
914.5 779 618.3 444.3 273.5 103.4 29 25.9 21.2 15.7
11.8 7.8 5.5 3.1 2.4 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0.8 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0.8 0
85.4 88.6 92.5 98.7 105.8 113.6 123.8 134.8 148.1 163
179.5 199.8 224.9 253.9 289.2 333.8 385.6 445.1 522.7 616
721 840.9 986.6 1118.3 1179.4 1221.8 1304 1296.2 1239.8 1145.7
1011.7 855.8 677.1 489 300.1 97.2 23.5 21.2 16.5 12.5
9.4 6.3 3.9 2.4 1.6 0.8 0.8 0 0 0
0 0 0 0 0 0 0 0 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 87.8 91.7 98 105 113.6 123 135.6 149.7 164.6
183.4 206.9 234.3 268.8 309.6 362.1 418.5 483.5 590.1 691.2
798.6 972.5 1157.5 1262.5 1319.7 1384.8 1460.8 1445.9 1372.2 1264.1
1120.7 941.2 744.5 540.7 338.5 121.5 17.2 15.7 12.5 9.4
7.1 4.7 3.1 1.6 0.8 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 87 90.9 96.4 104.2 112.8 123 135.6 150.5 166.9
185.7 212.4 242.2 279 326.8 380.1 439.6 521.9 634.8 743.7
888.7 1109.7 1268.8 1357.3 1407.5 1506.2 1553.2 1528.2 1456.1 1332.2
1175.5 986.6 779.8 575.2 369.9 123.8 11 10.2 7.8 6.3
3.9 3.1 1.6 0.8 0.8 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 87 90.9 96.4 103.4 111.3 122.3 134.8 148.9 166.1
185.7 211.6 242.2 279 327.6 381.7 443.6 526.6 650.5 755.5
890.3 1137.9 1286 1355.8 1400.4 1516.4 1562.6 1521.9 1452.9 1337.7
1169.2 984.3 787.6 591.7 391.8 146.5 8.6 7.8 6.3 4.7
3.1 2.4 1.6 0.8 0.8 0.8 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 87 90.1 95.6 102.7 111.3 121.5 134.8 148.9 166.1
186.5 212.4 243.7 280.6 329.9 385.6 448.3 529 655.2 768
895 1141 1283.7 1339.3 1384 1497.6 1548.5 1499.2 1426.3 1305.6
1144.2 967.1 778.2 585.4 377.7 145.8 4.7 3.9 3.1 2.4
1.6 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 86.2 89.3 94.8 101.9 110.5 120.7 133.2 147.3 164.6
184.2 210.8 241.4 278.2 326.8 381.7 444.3 522.7 644.2 755.5
880.1 1121.4 1264.9 1311.9 1350.3 1458.4 1512.5 1466.3 1398.9 1280.5
1124.6 952.2 764.1 568.2 373 134.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 86.2 89.3 94.8 101.9 109.7 120.7 133.2 147.3 164.6
182.6 208.5 239 275.1 322.9 376.2 438.1 516.4 635.6 744.5
866 1106.5 1234.3 1280.5 1308.7 1413.8 1468.6 1427.1 1361.2 1242.1
1095.6 917.7 739 547 367.5 139.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0 0.8 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0
85.4 86.2 88.6 94 100.3 108.1 117.6 129.3 143.4 159.1
177.1 201.4 228.8 262.5 307.2 355 410.6 485.1 585.4 670.8
788.4 972.5 1059.5 1077.6 1048.6 1050.1 1066.6 1045.4 996.8 913
806.4 676.3 532.9 394.2 253.1 92.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
85.4 85.4 88.6 93.3 98.7 105.8 115.2 125.4 138.7 152.8
169.3 188.1 213.9 242.2 279 320.5 365.2 418.5 497.6 571.3
630.9 739 809.5 789.2 721 641 603.4 594 561.1 514.1
453 376.9 295.4 211.6 128.5 36.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
85.4 85.4 87.8 91.7 97.2 104.2 112.1 121.5 133.2 145.8
159.1 175.5 195.1 220.2 248.4 282.1 319 357.4 407.5 456.9
496.9 540 558 546.2 479.6 401.2 361.3 355.8 337.8 310.3
273.5 228.8 177.1 126.2 75.2 20.4 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
85.4 85.4 87 90.9 95.6 101.9 108.9 117.6 127.7 137.9
149.7 163 178.7 196.7 220.2 246.1 274.3 304.8 336.2 367.5
402 414.6 429.5 410.6 370.7 309.6 256.3 254.7 245.3 224.9
198.3 164.6 128.5 89.3 49.4 8.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0 0.8 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0
85.4 84.6 87 90.1 94.8 100.3 106.6 114.4 123 131.7
141.1 152.8 166.1 181 198.3 221 242.2 266.4 291.5 316.6
339.3 348.7 344.8 322.1 278.2 209.2 149.7 152 148.9 137.9
122.3 103.4 80.7 55.6 29.8 3.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 84.6 86.2 89.3 93.3 98.7 104.2 111.3 119.1 127
136.4 146.5 159.1 172.4 187.3 206.9 226.5 248.4 271.2 293.1
311.1 315 299.4 257 191.2 107.4 43.9 43.1 43.1 40.8
36 29.8 22.7 14.9 7.1 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 83.9 86.2 89.3 92.5 97.2 102.7 109.7 116.8 124.6
133.2 142.6 155.2 168.5 183.4 202.2 221 242.9 267.2 291.5
311.9 315 297.8 253.9 177.9 79.9 3.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 83.9 85.4 88.6 92.5 97.2 101.9 108.9 116 123
130.9 141.1 152.8 166.1 181 198.3 221 244.5 271.2 300.1
324.4 329.1 313.5 274.3 195.9 94 3.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
85.4 83.9 85.4 88.6 92.5 97.2 101.9 108.9 116 123
131.7 141.8 153.6 165.4 181.8 198.3 221 244.5 271.2 300.1
328.4 334.6 318.2 272.7 195.1 87.8 1.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
